ADA4417-3

PRODUCTION

Integrated Triple Video Filter for High Definition Video

Part Models
3
1ku List Price
Starting From $0.94

Part Details

  • Optimized for high definition video
    Sixth-order Butterworth filters
    −1 dB bandwidth of 38 MHz
    44 dB rejection at 75 MHz
    5 ns group delay variation
  • Fixed throughput gain of ×2
  • 0.06% differential gain
  • 0.21° differential phase
  • Pin selectable output offset (DCO)
  • Single-supply operation
    3.3 V to 5 V range
    Rail-to-rail output
  • Output ESD protection exceeds 8 kV
  • Small packaging: 10-lead MSOP
ADA4417-3
Integrated Triple Video Filter for High Definition Video
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADA4417-3 yet. Have something to say?

Start a Discussion on EngineerZone®