ADA4412-3

PRODUCTION

Integrated Triple Video Filter with Selectable Cutoff Frequencies for RGB, HD and SD

Part Models
3
1ku List Price
Starting From $1.89

Part Details

  • 6th Order Adjustable Video Filters 36 MHz, 18 MHz, and 9 MHz
  • Many Video Standards Supported GBR, YPbPr, YUV, SD Y/C
  • Resolutions up to 1080i/720p
  • DC Output Offset Adjust: ±0.5 V, input referred
  • Fixed Throughput Gain of x2
  • Excellent Video Specifications
  • Wide Supply Range +4.5 V to ±5 V
  • Rail-to-Rail Output
  • Disable Feature
  • Small Packaging: 20-lead QSOP
ADA4412-3
Integrated Triple Video Filter with Selectable Cutoff Frequencies for RGB, HD and SD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADA4412-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed