ADA4410-6
PRODUCTIONIntegrated Video Filter with Selectable Cutoff Frequencies for RGB, HD/SD, Y, C, and CV
- Part Models
- 2
- 1ku List Price
- Starting From $2.96
Part Details
- Sixth-order filters with selectable cutoff frequencies:
- 36 MHz, 18 MHz, 9 MHz
- Many video standards supported
- RGB/YPbPr/YUV/SD/YC/CV
- Ideal for resolutions up to 1080i
- −1 dB bandwidth of 30 MHz for HD
- 2:1 multiplexers on all inputs
- Selectable gain: ×2 or ×4
- DC output offset adjust: ±0.5 V, input referred
- Excellent video specifications
- NTSC differential gain: 0.11%
- NTSC differential phase: 0.25°
- Low input bias current: 6.6 μA
- Wide supply range: +4.5 V to ±5 V
- Rail-to-rail output
- Typical output swing of 4.5 V p-p on single 5 V supply
- Disable feature
The ADA4410-6 is a comprehensive integrated filtering solution that is carefully designed to give designers the flexibility to easily filter and drive many types of video signals, including high definition video. In the RGB/component channels, the cutoff frequencies of the sixth-order filters can be selected by two logic pins to obtain four filter combinations that are tuned for RGB, high definition, and standard definition video. Cutoff frequencies range from 9 MHz to 36 MHz.
The ADA4410-6 also provides filtering for the legacy standard S-video and composite video signals. With a differential gain of 0.11% and a differential phase of 0.25°, the ADA4410-6 is an excellent choice for any composite video (CV) application.
The ADA4410-6 offers gain and output offset voltage adjustments. With a single logic pin, the gain of the part can be selected to be ×2 or ×4. Output offset voltage is continuously adjustable over an input-referred range of ±500 mV by applying a differential voltage to an independent offset control input.
The ADA4410-6 offers 2:1 multiplexers on its inputs that can be used in applications where multiple sources of video exist.
The ADA4410-6 can operate on a single +5 V supply as well as ±5 V supplies. Single-supply operation is ideal for applications where power consumption is critical. The disable feature allows for further power conservation by reducing the supply current to typically 15 μA when a particular device is not in use.
Dual-supply operation is best for applications where the negative-going excursions of the signal must swing at or below ground while maintaining excellent video performance. The output buffers have the ability to drive two 75 Ω doubly terminated cables that are either dc- or ac-coupled.
The ADA4410-6 is available in a 32-lead LFCSP and operates in the extended industrial temperature range of −40°C to +85°C.
Applications
- Set-top boxes
- DVD players and recorders
- HDTVs
Documentation
Data Sheet 1
Product Selection Guide 1
Rarely Asked Question Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4410-6ACPZ-R7 | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
ADA4410-6ACPZ-RL | 32-Lead LFCSP (5mm x 5mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 10, 2014 - 14_0047 Conversion of 5x5mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADA4410-6ACPZ-R7 | PRODUCTION | |
ADA4410-6ACPZ-RL | PRODUCTION | |
May 22, 2012 - 12_0063 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
ADA4410-6ACPZ-R7 | PRODUCTION | |
ADA4410-6ACPZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADA4410-6 yet. Have something to say?
Start a Discussion on EngineerZone®