ADA4311-1

PRODUCTION

Low Cost, Dual, High Current Output Line Driver with Shutdown

Part Models
2
1ku List Price
Starting From $1.16

Part Details

  • High speed
    −3 dB bandwidth: 310 MHz, G = +5, RLOAD = 50 Ω
    Slew rate: 1050 V/μs, RLOAD = 50 Ω
  • Wide output swing
    20.6 V p-p differential, RLOAD of 100 Ω from 12 V supply
  • High output current
  • Low distortion
    −98 dBc typical at 1 MHz, VOUT = 2 V p-p, G = +5, RLOAD = 100 Ω
    −72 dBc typical at 10 MHz, VOUT = 2 V p-p, G = +5, RLOAD = 100 Ω
  • Power management and shutdown
    Control inputs CMOS level compatible
    Shutdown quiescent current: 1 mA/amplifier
    Selectable quiescent current: 1 mA to 11.8 mA/amplifier
ADA4311-1
Low Cost, Dual, High Current Output Line Driver with Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADA4311-1 yet. Have something to say?

Start a Discussion on EngineerZone®