ADA4304-4

PRODUCTION

1:4 Single-Ended, Low Cost, Active RF Splitters

Part Models
1
1ku List Price
Starting From $1.96

Part Details

  • Ideal for CATV and terrestrial applications
  • 2.4 GHz, −3 dB bandwidth
    1 dB flatness: 54 MHz to 865 MHz
  • Low noise figure: 4.6 dB
  • Low distortion
    Composite second-order (CSO): −62 dBc
    Composite triple beat (CTB): −72 dBc
  • Nominal 3 dB gain per output channel
  • 25 dB output-to-output isolation, 50 MHz to 1000 MHz
  • 75 Ω input and outputs
  • Small package size: 16-lead, 3 mm × 3 mm LFCSP
ADA4304-4
1:4 Single-Ended, Low Cost, Active RF Splitters
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADA4304-4 yet. Have something to say?

Start a Discussion on EngineerZone®