ADA4302-4

Obsolete

Active RF Splitter

Part Details

  • Single 5 V supply
  • 54 MHz to 865 MHz CATV operating range
  • 4.6 dB of gain per output channel
  • 4.4 dB noise figure
  • 25 dB isolation between output channels
  • -16 dB input return loss
  • CSO of -73 dBc (135 channels, 
  • 15 dBmV per tone)
  • CTB of -66 dBc (135 channels,
    15 dBmV per tone)
  • 1.3 GHz, -3 dB bandwidth
ADA4302-4
Active RF Splitter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADA4302-4
ADA4302-4 Evaluation Board

Latest Discussions

No discussions on ADA4302-4 yet. Have something to say?

Start a Discussion on EngineerZone®