AD9981

NOT RECOMMENDED FOR NEW DESIGNS

High Performance 10-bit Display Interface

Part Models
2
1ku List Price
price unavailable

Part Details

  • 10-bit analog-to-digital converters
  • 95 MSPS maximum conversion rate
  • 9% or less p-p PLL clock jitter at 95 MSPS
  • Automated offset adjustment
  • 2:1 input mux
  • Power-down via dedicated pin or serial register
  • 4:4:4, 4:2:2, and DDR output format modes
  • Variable output drive strength
  • Odd/even field detection
  • External clock input
  • Regenerated Hsync output
  • Programmable output high impedance control
AD9981
High Performance 10-bit Display Interface
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9981

AD9981 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9981.

EVAL-AD9981
AD9981 Evaluation Board

Latest Discussions

Recently Viewed