AD9970

NOT RECOMMENDED FOR NEW DESIGNS

14-Bit CCD Signal Processor with Precision Timing™ Generator

Part Models
3
1ku List Price
price unavailable

Part Details

  • 1.8 V analog and digital core supply voltage
  • Serial data link with reduced range
  • LVDS outputs
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 65 MHz ADC
  • Black level clamp with variable level control
  • Complete on-chip timing generator
  • Precision Timing core with 240 ps resolution @ 65 MHz
  • On-chip, 3 V horizontal and RG driver
  • 5 mm × 5 mm, 32-lead LFCSP_VQ
AD9970
14-Bit CCD Signal Processor with Precision Timing™ Generator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed