AD9927

Obsolete

14-Bit CCD Signal Processor with V-Driver and Precision Timing™ Generator

Part Details

  • Integrated 18-channel V-driver
  • 1.8 V AFETG core
  • Internal LDO regulator and charge pump circuitry
  • Compatibility with 3 V or 1.8 V systems
  • 24 programmable vertical clock signals
  • Correlated double sampler (CDS) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 14-bit, 40 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Complete on-chip timing generator
  • Precision Timing core with ~400 ps resolution
  • On-chip 3 V horizontal and RG drivers
AD9927
14-Bit CCD Signal Processor with V-Driver and Precision Timing™ Generator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed