AD9895
AD9895
NOT RECOMMENDED FOR NEW DESIGNSCCD Signal Processor with Precision Timing™ Generator
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
The AD9891 and AD9895 are highly integrated CCD signal processors for digital still camera applications. Both include a complete analog front end with A/D conversion combined with a full-function programmable timing generator. A Precision Timing core allows adjustment of high speed clocks with 1 ns resolution at 20 MHz operation and 700 ps resolution at 30 MHz operation.
The AD9891 is specified at pixel rates of up to 20 MHz, and the AD9895 is specified at 30 MHz. The analog front end includes black level clamping, CDS, PxGA, VGA, and a 10-Bit or 12-Bit A/D converter. The timing generator provides all the necessary CCD clocks: RG, H-clocks, V-clocks, sensor gate pulses, substrate clock, and substrate bias control. Operation is programmed using a 3-wire serial interface.
Packaged in a space-saving 64-lead CSPBGA, the AD9891 and AD9895 are specified over an operating temperature range of –20°C to +85°C.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9895KBCZ | 64-Ball CSPBGA (9mm x 9mm x 1.4mm) | ||
AD9895KBCZRL | 64-Ball CSPBGA (9mm x 9mm x 1.4mm) |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad9895 yet. Have something to say?
Start a Discussion on EngineerZone®