AD9864

PRODUCTION

IF Digitizing Subsystem

Part Models
2
1ku List Price
Starting From $14.22

Part Details

  • 10 MHz to 300 MHz input frequency
  • 6.8 kHz to 270 kHz output signal bandwidth
  • 7.5 dB single sideband noise figure (SSB NF)
  • −7.0 dBm input third-order intercept (IIP3)
  • AGC free range up to −34 dBm
  • 12 dB continuous AGC range
  • 16 dB front-end attenuator
  • Baseband I/Q 16-bit (or 24-bit) serial digital output
  • LO and sampling clock synthesizers
  • Programmable decimation factor, output format, AGC, and synthesizer settings
  • 370 Ω input impedance
  • 2.7 V to 3.6 V supply voltage
  • Low current consumption: 17 mA
  • 48-lead LFCSP package
AD9864
IF Digitizing Subsystem
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9864 IBIS Models 1


Evaluation Kits

eval board
EVAL-AD9864-AD9874

Evaluation Board for AD9864 and AD9874

Product Details

The AD9864/AD9874-EBZ evaluation board and its accompanying software provide a simple means to evaluate this highly integrated IC. The AD9864 and AD9874 are general-purpose IF subsystem that digitizes a low level 10 MHz–300 MHz IF input with signal bandwidths ranging from 6.8 kHz to 270 kHz. The AD9864/AD9874-EBZ is a flexible design that allows the user to configure it for different potential applications. In the IF input signal path, component pads are available to implement different IF impedance matching networks. The LO and CLK signals can be externally applied or internally derived from on-board VCO circuits . The reference for the on-chip LO and CLK synthesizers can be applied via the external FREF input or an on-board 26 MHz crystal oscillator (XO).


The evaluation board is designed to interface to Analog Devices high speed converter evaluation platform (HSC-ADC-EVALCZ) for data capture and control but can easily be interfaced to other FPGA, DSP or micro-controller development platforms via its general purpose connector. A simple software SPI control GUI provides an easy means of configuring the AD9864/AD9874. Analog Devices VisualAnalog software is used for real time data analysis.

EVAL-AD9864-AD9874
Evaluation Board for AD9864 and AD9874

Latest Discussions

Recently Viewed