AD9847

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit 40 MSPS CCD Signal Processor with Integrated Timing Driver

Part Models
2
1ku List Price
price unavailable

Part Details

  • Correlated Double Sampler (CDS)
  • –2 dB to +10 dB Pixel Gain Amplifier (PxGA®)
  • 2 dB to 36 dB 10-Bit Variable Gain Amplifier (VGA)
  • 10-Bit 40 MHz A/D Converter
  • Black Level Clamp with Variable Level Control
  • Complete On-Chip Timing Driver
  • Precision Timing Core with 500 ps Resolution at 40 MSPS
  • On-Chip 5 V Horizontal and RG Drivers
  • 48-Lead LQFP Package
AD9847
10-Bit 40 MSPS CCD Signal Processor with Integrated Timing Driver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed