AD9806
AD9806
ObsoleteComplete 10-Bit 18 MSPS CCD Signal Processor
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
FEATURES
- Pin-Compatible with Industry Standard AD9803
- 18 MSPS Correlated Double Sampler (CDS)
- Low Noise PGA with 0 dB to 34 dB Gain Range
- Low Noise Clamp Circuits
- Analog Preblanking Function
- 10-Bit 18 MSPS A/D Converter
- AUX Input with Input Clamp and PGA
- Direct ADC Input with Input Clamp
- AUXMID Input with PGA
- 3-Wire Serial Interface for Digital Control
- Two Auxiliary 8-Bit DACs
- 3 V Single Supply Operation
- Low Power: 65 mW @ 2.7 V Supply
- 48-Lead LQFP Package
The AD9806 is a complete analog signal processor for CCD applications. It features an 18 MHz single-channel architecture designed to sample and condition the outputs of interlaced and progressive scan area CCD arrays. The AD9806's signal chain consists of an input clamp, correlated double sampler (CDS), digitally programmable gain amplifier (PGA), black level clamp, and 10-bit A/D converter. Additional input modes are provided for processing analog video signals.
The internal registers are programmed through a 3-wire serial digital interface. Programmable features include gain adjustment, black level adjustment, input configuration, and power-down modes.
The AD9806 operates from a single 3 V power supply, typically dissipating 75 mW. Packaged in a space-saving 48-lead LQFP, the AD9806 is specified over an operating temperature range of -20°C to +85°C.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9806KSTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD9806KSTZRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD9806KSTZ | Obsolete | |
AD9806KSTZRL | Obsolete | |
Oct 21, 2009 - 09_0097 Assembly Site Transfer of 48L 7x7 LQFP Package from Carsem, Malaysia to STATS ChipPAC-China (SCC). |
||
AD9806KSTZ | Obsolete | |
AD9806KSTZRL | Obsolete | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9806KSTZ | Obsolete | |
AD9806KSTZRL | Obsolete | |
Jul 13, 2016 - 16_0050 ADI Corporate Obsolescence Notice-2016 (Standard Products) |
||
AD9806KSTZ | Obsolete | |
AD9806KSTZRL | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ad9806 yet. Have something to say?
Start a Discussion on EngineerZone®