AD9804

Obsolete

Complete 10-Bit, 18 MHz CCD Signal Processor

Part Models
2
1ku List Price
price unavailable

Part Details

  • 18 MHz Correlated Double Sampler (CDS)
  • 0 to 34 dB Variable Gain Amplifier (VGA)
  • Pre-Blanking Function
  • 10-bit 18 MSPS A/D Converter
  • No Missing Codes Guaranteed
  • 3-Wire Serial Digital Interface
  • +3 V Single Supply Operation
  • Low Power CMOS: 85 mW
  • 48-Lead LQFP Package
AD9804
Complete 10-Bit, 18 MHz CCD Signal Processor
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD9804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed