AD9801

Obsolete

CCD Signal Processor For Electronic Cameras

Viewing:

Part Details

  • 10-Bit, 18 MSPS A/D Converter
  • 18 MSPS Full-Speed CDS
  • Low Noise, Wideband PGA
  • Internal Voltage Reference
  • No Missing Codes Guaranteed
  • +3 V Single Supply Operation
  • Low Power CMOS: 185 mW
  • 48-Pin TQFP Package

Suggested Replacement Parts

AD9943 NOT RECOMMENDED FOR NEW DESIGNS

Complete 10-Bit, 25 MHz CCD Signal Processor

AD9801
CCD Signal Processor For Electronic Cameras
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed