AD977
NOT RECOMMENDED FOR NEW DESIGNS16-Bit, 100 kSPS, Serial I/O A/D Converter
- Part Models
- 10
- 1ku List Price
- Starting From $24.38
Part Details
- Fast 16-Bit ADC
- 100 kSPS Throughput Rate—AD977
- 200 kSPS Throughput Rate—AD977A
- Single 5 V Supply Operation
- Power Dissipation 100 mW Max
- Power-Down Mode 50 µW
- Input Ranges:
- Unipolar; 0 V–10 V, 0 V–5 V, and 0 V–4 V
- Bipolar; ±10 V, ±5 V, and ±3.3 V
- Automatic test equipment
- Process control and industrial automation
- Choice of External or Internal 2.5 V Reference
- High Speed Serial Interface
- On-Chip Clock
- 20-Lead Skinny DIP or SOIC Package
- 28-Lead Skinny SSOP Package
The AD977 / AD977A is a high speed, low power 16-bit A/D converter that operates from a single 5 V supply. The AD977A has a throughput rate of 200 kSPS whereas the AD977 has a throughput rate of 100 kSPS. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high speed serial interface. The ADC is factory calibrated to minimize all linearity errors. The AD977 / AD977A is specified for full scale bipolar input ranges of ±10 V, ±5 V and ±3.3 V, and unipolar ranges of 0 V to 10 V, 0 V to 5 V and 0 V to 4 V.
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD977ARSZ | 28-Lead SSOP | ||
AD977ARSZRL | 28-Lead SSOP | ||
AD977ARZ | 20-Lead SOIC (Wide) | ||
AD977ARZ-REEL | 20-Lead SOIC (Wide) | ||
AD977BRSZ | 28-Lead SSOP | ||
AD977BRZ | 20-Lead SOIC (Wide) | ||
AD977BRZRL | 20-Lead SOIC (Wide) | ||
AD977CRSZ | 28-Lead SSOP | ||
AD977CRZ | 20 ld SOIC - Wide | ||
AD977CRZRL | 20 ld SOIC - Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 7, 2013 - 13_0277 AD977 and AD977A Polyimide Thickness and Bond Pad Size Change |
||
AD977ARSZ | ||
AD977ARSZRL | ||
AD977ARZ | ||
AD977ARZ-REEL | ||
AD977BRSZ | ||
AD977BRZ | ||
AD977BRZRL | ||
AD977CRSZ | ||
AD977CRZ | ||
AD977CRZRL | ||
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
AD977ARSZ | ||
AD977ARSZRL | ||
AD977BRSZ | ||
AD977CRSZ | ||
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
AD977ARZ | ||
AD977ARZ-REEL | ||
AD977BRZ | ||
AD977BRZRL | ||
AD977CRZ | ||
AD977CRZRL |
This is the most up-to-date revision of the Data Sheet.