AD9767

PRODUCTION

14-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter

Part Models
2
1ku List Price
Starting From $22.67

Part Details

  • 10-/12-/14-bit dual transmit digital-to-analog converters (DACs)
  • 125 MSPS update rate
  • Excellent SFDR to Nyquist @ 5 MHz output: 75 dBc
  • Excellent gain and offset matching: 0.1%
  • Fully independent or single-resistor gain control
  • Dual-port or interleaved data
  • On-chip 1.2 V reference
  • 5 V or 3.3 V operation
  • Power dissipation: 380 mW @ 5 V
  • Power-down mode: 50 mW @ 5 V
  • 48-lead LQFP
AD9767
14-Bit, 125 MSPS Dual TxDAC+® Digital-to-Analog Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
I/Q Modulators 1
AD8349 PRODUCTION 700 MHz TO 2.7 GHz Direct Up-Conversion Quadrature Modulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD9767

AD9765/63/09 Evaluation Board

Features and Benefits

  • Evaluation board for the AD9767/AD9765/AD9763/AD9709.
  • Includes options to evaluate
    • DAC only
    • DAC and AD8349 quadrature modulator
  • Data pattern generator

Product Details

eval board
SDP-H1

High Speed Controller Board

Features and Benefits

  • Xilinx® Spartan 6
  • 1 x FMC Low Pin Count ( LPC) connector
  • LVDS and single ended LVCMOS signaling
  • DDR2
  • JTAG header
  • Blackfin processor ADSP-BF527
  • 1 x small Footprint 120 pin connector
  • Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
  • USB 2.0 interface to the PC

Product Details

The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.

The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.

The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp

See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.

EVAL-AD9767
AD9765/63/09 Evaluation Board
SDP-H1
High Speed Controller Board

Latest Discussions

Recently Viewed