AD9655

RECOMMENDED FOR NEW DESIGNS

Dual, 16-Bit, 125 MSPS Serial LVDS, 1.8 V Analog-to-Digital Converter

Part Models
2
1ku List Price
Starting From $184.23

Part Details

  • 1.8 V supply operation
  • Low power: 150 mW/channel at 125 MSPS, 2 Vp-p input range
  • SNR/SFDR at 69.5 MHz
    • 77.5 dBFS/88 dBc, 2.0 Vp-p input range
    • 79.3 dBFS/84 dBc, 2.8 Vp-p input range
  • Serial LVDS, 2 data lanes per ADC channel
  • 500 MHz full power analog bandwidth
  • Serial port control
    • Full chip and individual channel power-down modes
    • Flexible bit orientation
  • See datasheet for additional features
AD9655
Dual, 16-Bit, 125 MSPS Serial LVDS, 1.8 V Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

AD9655 Simulink ADIsimADC Model

Open Tool

S-Parameter 1


Evaluation Kits

eval board
EVAL-AD9655

AD9655 Evaluation Board

Product Details

The AD9655-125EBZ is an evaluation board for the AD9655, dual 16-bit ADC. This reference design provides the support circuitry to operate the device in its various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The VisualAnalog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPIController software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9655. 


The AD9655 data sheet provides additional information related to device configuration and performance, and should be consulted when using these tools. All documents and VisualAnalog and SPIController are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

EVAL-AD9655
AD9655 Evaluation Board

Latest Discussions

Recently Viewed