AD9528
RECOMMENDED FOR NEW DESIGNSJESD204B/JESD204C Clock Generator with 14 LVDS/HSTL Outputs
- Part Models
- 2
- 1ku List Price
- Starting From $10.59
Part Details
- 14 outputs configurable for HSTL or LVDS
- Maximum output frequency
- 6 outputs up to 1.25 GHz
- 8 outputs up to 1 GHz
- Dependent on the voltage controlled crystal oscillator (VCXO) frequency accuracy (start-up frequency accuracy: <±100 ppm)
- Dedicated 8-bit dividers on each output
- Coarse delay: 63 steps at 1/2 the period of the RF VCO divider output frequency with no jitter impact
- Fine delay: 15 steps of 31 ps resolution
- Typical output to output skew: 20 ps
- Duty cycle correction for odd divider settings
- Output 12 and Output 13, VCXO output at power-up
- Absolute output jitter: <160 fs at 122.88 MHz, 12 kHz to 20 MHz integration range
- Digital frequency lock detect
- SPI- and I2C-compatible serial control port
- Dual PLL architecture
- PLL1
- Provides reference input clock cleanup with external VCXO
- Phase detector rate up to 110 MHz
- Redundant reference inputs
- Automatic and manual reference switchover modes
- Revertive and nonrevertive switching
- Loss of reference detection with holdover mode
- Low noise LVDS/HSTL outputs from VCXO used for radio frequency/intermediate frequency (RF/IF) synthesizers
- PLL2
- Phase detector rate of up to 275 MHz
- Integrated low noise VCO
- PLL1
The AD9528 is a two-stage PLL with an integrated JESD204B/JESD204C SYSREF generator for multiple device synchronization. The first stage phase-locked loop (PLL) (PLL1) provides input reference conditioning by reducing the jitter present on a system clock. The second stage PLL (PLL2) provides high frequency clocks that achieve low integrated jitter as well as low broadband noise from the clock output drivers. The external VCXO provides the low noise reference required by PLL2 to achieve the restrictive phase noise and jitter requirements necessary to achieve acceptable performance. The on-chip VCO tunes from 3.450 GHz to 4.025 GHz. The integrated SYSREF generator outputs single shot, N-shot, or continuous signals synchronous to the PLL1 and PLL2 outputs to time align multiple devices.
The AD9528 generates six outputs (Output 0 to Output 3, Output 12, and Output 13) with a maximum frequency of 1.25 GHz, and eight outputs with a maximum frequency of up to 1 GHz. Each output can be configured to output directly from PLL1, PLL2, or the internal SYSREF generator. Each of the 14 output channels contains a divider with coarse digital phase adjustment and an analog fine phase delay block that allows complete flexibility in timing alignment across all 14 outputs. The AD9528 can also be used as a dual input flexible buffer to distribute 14 device clock and/or SYSREF signals. At power-up, the AD9528 sends the VCXO signal directly to Output 12 and Output 13 to serve as the power-up ready clocks.
Applications
- High performance wireless transceivers
- LTE and multicarrier GSM base stations
- Wireless and broadband infrastructure
- Medical instrumentation
- Clocking high speed ADCs, DACs, DDSs, DDCs, DUCs, MxFEs; supports JESD204B/JESD204C
- Low jitter, low phase noise clock distribution
- ATE and high performance instrumentation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 2
Informational 1
Video 1
Device Drivers 2
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9528BCPZ | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
AD9528BCPZ-REEL7 | 72-Lead LFCSP (10mm x 10mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
AD9528BCPZ | PRODUCTION | |
AD9528BCPZ-REEL7 | PRODUCTION | |
Jan 29, 2015 - 15_0011 AD9528 specification table 15 changes |
||
AD9528BCPZ | PRODUCTION | |
AD9528BCPZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 2
Tools & Simulations
ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
Open Tool