AD9518-1
RECOMMENDED FOR NEW DESIGNS6-Output Clock Generator with Integrated 2.5 GHz VCO
- Part Models
- 4
- 1ku List Price
- Starting From $7.56
Part Details
- Low phase noise, phase-locked loop (PLL)
For more information please refer to the data sheet - 3 pairs of 1.6 GHz LVPECL outputs
Each output pair shares a 1-to-32 divider with coarse phase delay
Additive output jitter: 225 fs rms
Channel-to-channel skew paired outputs of <10 ps
- Automatic synchronization of all outputs on power-up
- Manual output synchronization available
- Available in a 48-lead LFCSP
The AD9518-11 The AD9518-11 provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on chip PLL and VCO. The on-chip VCO tunes from 2.30 GHz to 2.65 GHz. Optionally, an external VCO/VCXO of up to 2.4 GHz can be used.
The AD9518-1 emphasizes low jitter and phase noise to maximize data converter performance, and it can benefit other applications with demanding phase noise and jitter requirements.
The AD9518-1 features six LVPECL outputs (in three pairs). The LVPECL outputs operate to 1.6 GHz.
For applications that require additional outputs, a crystal reference input, zero-delay, or EEPROM for automatic configuration at startup, the AD9520 and AD9522 are available.
In addition, the AD9516 and AD9517 are similar to the AD9518 but have a different combination of outputs.
Each pair of outputs has dividers that allow both the divide ratio and coarse delay (or phase) to be set. The range of division for the LVPECL outputs is 1 to 32.
The AD9518-1 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5 V. A separate LVPECL power supply can be from 2.5 V to 3.3 V (nominal).
The AD9518-1 is specified for operation over the industrial range of −40°C to +85°C.
Applications- Low jitter, low phase noise clock distribution
- 10/40/100 Gb/sec networking line cards, including SONET, Synchronous Ethernet, OTU2/3/4
- Forward error correction (G.710)
- Clocking high speed ADCs, DACs, DDSs, DDCs, DUCs, MxFEs
- High performance wireless transceivers
- ATE and high performance instrumentation
1AD9518 is used throughout the data sheet to refer to all the members of the AD9518 family. However, when AD9518-1 is used, it refers to that specific member of the AD9518 family.
Documentation
Data Sheet 1
User Guide 1
Application Note 11
Technical Articles 6
Frequently Asked Question 1
Product Selection Guide 1
Device Drivers 1
Rarely Asked Question Page 12
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9518-1ABCPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD9518-1ABCPZ-RL7 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
AD9518-1BCPZ | 48-Lead LFCSP (7mm x 7mm w/ EP) | ||
AD9518-1BCPZ-REEL7 | 48-Lead LFCSP (7mm x 7mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
AD9518-1ABCPZ | PRODUCTION | |
AD9518-1ABCPZ-RL7 | PRODUCTION | |
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
AD9518-1ABCPZ | PRODUCTION | |
AD9518-1ABCPZ-RL7 | PRODUCTION | |
Aug 21, 2009 - 09_0156 Moisture Sensitivity Level (MSL) change for select devices packaged in 7x7mm, 8x8mm, and 9x9mm LFCSP packages. Introduction of new models on all affected devices indicated by a revision letter in the model part number. |
||
AD9518-1BCPZ | Obsolete | |
AD9518-1BCPZ-REEL7 | Obsolete | |
Mar 12, 2010 - 10_0031 Discontinuation and replacement of select models of generics as listed herein. |
||
AD9518-1BCPZ | Obsolete | |
AD9518-1BCPZ-REEL7 | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
Open ToolAD9587-x IBIS Models 1
Evaluation Kits
Latest Discussions
No discussions on AD9518-1 yet. Have something to say?
Start a Discussion on EngineerZone®