AD9433

PRODUCTION

12-Bit 105/125 MSPS Analog-To-Digital IF Sampling Converter

Part Models
2
1ku List Price
Starting From $43.44

Part Details

  • IF Sampling up to 350 MHz
  • SNR: 67.5 dB, fin up to Nyquist at 105 MSPS
  • SFDR: 83 dBc, fin = 70 MHz at 105 MSPS
  • SFDR = 72 dBc, fin = 150 MHz at 105 MSPS
  • 2 VP-P analog input range
  • On-chip clock duty cycle stabilization
  • On-chip reference and track-and-hold
  • SFDR Optimization Circuit
  • Excellent Linearity
    DNL = ± 0.25 LSB (Typ)
    INL = ± 0.5 LSB (Typ)
  • 750 MHz full power analog bandwidth
  • Power Dissipation = 1.35W at 125 MSPS
  • Twos complement or offset binary data format
  • See data sheet for additional features
AD9433
12-Bit 105/125 MSPS Analog-To-Digital IF Sampling Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9433 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9433 Simulink ADIsimADC Model

Open Tool

Latest Discussions

Recently Viewed