AD9432

PRODUCTION

12-Bit, 105 MSPS Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $49.38

Part Details

  • On-chip reference and track-and-hold
  • On-chip input buffer
  • Power dissipation: 850 mW typical at 105 MSPS
  • 500 MHz analog bandwidth
  • SNR: 67 dB @ 49 MHz AIN at 105 MSPS
  • SFDR: 80 dB @ 49 MHz AIN at 105 MSPS
  • 2.0 V p-p analog input range
  • 5.0 V supply operation
  • 3.3 V CMOS/TTL outputs
  • Twos complement output format
AD9432
12-Bit, 105 MSPS Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9432 IBIS Model 1

Latest Discussions

Recently Viewed