AD9411
Obsolete10-Bit, 170/200 MSPS 3.3 V A/D Converter
Part Details
The AD9411 is a 10-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 200 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and reference are included on the chip to provide a complete conversion solution.
The ADC requires a 3.3 V power supply and a differential sample clock for full performance operation. The digital outputs are LVDS compatible and support both twos complement and offset binary format. A data clock output is available to ease data capture.
Fabricated on an advanced BiCMOS process, the AD9411 is available in a 100-lead surface-mount plastic package (100 e-PAD TQFP) specified over the industrial temperature range (–40°C to +85°C).
Applications
Product Highlights
- High performance. Maintains 60 dB SNR @ 200 MSPS with a 70 MHz input.
- Low power. Consumes only 1.25 W @ 200 MSPS.
- Ease of use. LVDS output data and output clock signal allow interface to current FPGA technology. The on-chip reference and sample-and-hold function provide flexibility in system design. Use of a single 3.3 V supply simplifies system power supply design.
- Out-of-range (OR). The OR output bit indicates when the input signal is beyond the selected input range.
Documentation
Application Note 14
Technical Articles 1
Evaluation Design File 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9411 IBIS Models 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open ToolAD9411 Simulink ADIsimADC Model
Open ToolLatest Discussions
No discussions on ad9411 yet. Have something to say?
Start a Discussion on EngineerZone®