This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeAD9393
ObsoleteLow Power HDMI Display Interface
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- HDMI interface
- Supports high bandwidth digital content protection
- RGB to YCrCb 2-way color conversion
- 1.8 V/3.3 V power supply
- 76-ball BGA package
- RGB and YCrCb output formats
- Digital video interface - See data sheet for additional information.
- Digital audio interface - See data sheet for additional information.
The AD9393 offers a High-Definition Multimedia Interface (HDMI™) receiver integrated on a single chip. Support is also included for high bandwidth digital content protection (HDCP).
The AD9393 contains a HDMI 1.2a-compatible receiver and supports HDTV formats (up to 720p or 1080i) and displays resolutions up to XGA (1024 × 768 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays may now receive encrypted video content. The AD9393 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.
Fabricated in an advanced CMOS process, the AD9393 is provided in a space-saving 76-ball, surface-mount, Pb-free, ball grid array (BGA) and is specified over the −10°C to +80°C temperature range.
APPLICATIONS
- Portable low power TV
- HDTV
- Projectors
- LCD monitor
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9393BBCZ-80 | 75-Ball CSPBGA (6mm x 6mm x 1.2mm) | ||
AD9393BBCZRL-80 | 75-Ball CSPBGA (6mm x 6mm x 1.2mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 16, 2011 - 10_0105 Conversion to Laser Marking for the BGA Packages (Single Grades) |
||
AD9393BBCZ-80 | Obsolete | |
AD9393BBCZRL-80 | Obsolete | |
Feb 6, 2020 - 20_0007 Obsolescence of parts due to discontinuance all array and leaded packages in STATS Singapore |
||
AD9393BBCZ-80 | Obsolete | |
AD9393BBCZRL-80 | Obsolete |
This is the most up-to-date revision of the Data Sheet.