This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

AD9388A

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit Integrated, Multiformat, HDTV Video Decoder, RGB Graphics Digitizer, and 2:1 Multiplexed HDMI/DVI Interface

Part Models
3
1ku List Price
price unavailable

Part Details

FEATURES

  • Dual HDMI 1.3 receiver
  • HDMI support
    • Deep Color support
    • xvYCC enhanced colorimetry
    • Gamut metadata
  • 225 MHz HDMI receiver
  • Repeater support
  • High-bandwidth digital content protection
    (HDCP 1.3)
  • S/PDIF (IEC60958-compatible) digital audio output
  • Multichannel I2S audio output (up to 8 channels)
  • Adaptive equalizer for cable lengths up to 30 meters
  • Internal EDID RAM

GENERAL

  • See data sheet for General features
AD9388A
10-Bit Integrated, Multiformat, HDTV Video Decoder, RGB Graphics Digitizer, and 2:1 Multiplexed HDMI/DVI Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7604 PRODUCTION 12-Bit, Deep Color HDMI v1.3 Receiver with Analog Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed