AD9283

PRODUCTION

8-Bit, 50 MSPS/80 MSPS/100 MSPS ADC

Part Details

  • Low Power: 90 mW at 100 MSPS
  • On-Chip Reference and Track/Hold
  • 475 MHz Analog Bandwidth
  • 46.5 dB SNR at 100 MSPS with 41 MHz input
  • 1 Vp-p Analog Input Range
  • Single +3.0 V Supply Operation (2.7 -3.6 V)
  • Power Down Mode: 4.2 mW
AD9283
8-Bit, 50 MSPS/80 MSPS/100 MSPS ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9283 IBIS Models 1

Latest Discussions