AD9281
PRODUCTIONDual Channel 8-Bit Resolution CMOS ADC
- Part Models
- 3
- 1ku List Price
- Starting From $7.31
Part Details
- Complete Dual Matching ADC
- Low Power Dissipation:
225 mW (+3 V Supply) - Single Supply: 2.7 V to 5.5 V
- Differential Nonlinearity Error: 0.1 LSB
- On-Chip Analog Input Buffers
- Signal-to-Noise Ratio: 49.2 dB
- Over Seven Effective Bits
- Spurious-Free Dynamic Range: –65 dB
- No Missing Codes Guaranteed
- 28-Lead SSOP
- On-Chip Reference
The AD9281 is a complete dual channel, 28 MSPS, 8-bit CMOS ADC. The AD9281 is optimized specifically for applications where close matching between two ADCs is required (e.g., I/Q channels in communications applications). The 28 MHz sampling rate and wide input bandwidth will cover both narrow-band and spread-spectrum channels. The AD9281 integrates two 8-bit, 28 MSPS ADCs, two input buffer amplifiers, an internal voltage reference and multiplexed digital output buffers.
Documentation
Data Sheet 1
Application Note 11
Technical Articles 3
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9281ARS | 28-Lead SSOP | ||
AD9281ARSZ | 28-Lead SSOP | ||
AD9281ARSZRL | 28-Lead SSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2011 - 11_0009 AD9281 Pin Configuration Description Change on Select Models |
||
AD9281ARS | PRODUCTION | |
AD9281ARSZ | PRODUCTION | |
AD9281ARSZRL | PRODUCTION | |
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
AD9281ARS | PRODUCTION | |
AD9281ARSZ | PRODUCTION | |
AD9281ARSZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool