AD9277

PRODUCTION

Octal LNA/VGA/AAF/14-Bit ADC and CW I/Q Demodulator

Part Models
1
1ku List Price
Starting From $76.71

Part Details

  • 8 channels of LNA, VGA, AAF, ADC, and I/Q demodulator
  • Low noise preamplifier (LNA) - Please see data sheet for additional information.
  • Variable gain amplifier (VGA)
    Attenuator range: −42 dB to 0 dB
    Postamp gain: 21 dB/24 dB/27 dB/30 dB
    Linear-in-dB gain control
  • Antialiasing filter (AAF)
    Programmable second-order LPF from 8 MHz to 18 MHz
    Programmable HPF
  • Analog-to-digital converter (ADC) - Please see data sheet for additional information.
  • CW mode I/Q demodulator
    Individual programmable phase rotation
    Output dynamic range per channel >160 dBFS/√Hz
  • Low power: 207 mW per channel at 14 bits/50 MSPS (TGC), 94 mW per channel for CW Doppler
  • Flexible power-down modes
  • Overload recovery in <10 ns
  • Fast recovery from low power standby mode: <2 μs
  • 100-lead TQFP_EP
AD9277
Octal LNA/VGA/AAF/14-Bit ADC and CW I/Q Demodulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9277 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9277

AD9277 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9277.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9277
AD9277 Evaluation Board

Latest Discussions

Recently Viewed