AD9243

PRODUCTION

Complete 14-Bit, 3 MSPS Monolithic A/D Converter

Part Models
2
1ku List Price
Starting From $18.99
Viewing:

Part Details

  • Low Power Dissipation: 110 mW
  • Single +5 V Supply
  • Integral Nonlinearity Error: 2.5 LSB
  • Differential Nonlinearity Error: 0.6 LSB
  • Input Referred Noise: 0.36 LSB
  • On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • Signal-to-Noise and Distortion
    Ratio: 79.0 dB
  • Spurious-Free Dynamic
    Range: 91.0 dB
  • Out-of-Range Indicator
  • Straight Binary Output Data
  • 44-Lead MQFP
AD9243
Complete 14-Bit, 3 MSPS Monolithic A/D Converter
AD9243 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed