AD9228

PRODUCTION

Quad, 12-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter

Part Models
4
1ku List Price
Starting From $26.77

Part Details

  • 4 ADCs integrated into 1 package
  • 119 mW ADC power per channel at 65 MSPS
  • SNR = 70 dB (to Nyquist)
  • ENOB = 11.3 bits
  • SFDR = 82 dBc (to Nyquist)
  • Excellent linearity
    • DNL = ±0.3 LSB (typical)
    • INL = ±0.4 LSB (typical)
  • Serial LVDS (ANSI-644, default)
    • Low power, reduced signal option (similar to IEEE 1596.3)
  • Data and frame clock outputs
  • 315 MHz full-power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Serial port control
    • Full chip and individual channel power-down modes Flexible bit orientation
    • Built in and custom digital test pattern generation
    • Programmable clock and data alignment Programmable output resolution
    • Standby mode
AD9228
Quad, 12-Bit, 40/65 MSPS Serial LVDS 1.8 V A/D Converter
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 15

Technical Articles 3

Evaluation Design File 2

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9228 IBIS Model 1

AD9228 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

eval board
EVAL-AD9228

AD9228 Evaluation Board

Product Details

The AD9228-65KITZ is an evaluation with interposer board for the AD9228, quad, 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9228.

The AD9228 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9228
AD9228 Evaluation Board

Latest Discussions

Recently Viewed