AD9226
PRODUCTION12-Bit, 65 MSPS Analog-to-Digital Converter
- Part Models
- 4
- 1ku List Price
- Starting From $31.19
Part Details
- Power Dissipation: 475 mW (typical)
- Differential Linearity: ±0.5 LSB
- Single +5 V supply
- No Missing Codes Guaranteed
- On-chip Sample and Hold
- On-chip Voltage Reference
- SINAD : 70 dB at Nyquist
- SFDR : 80 dB at Nyquist
- Power-Down (Sleep) Mode
- 28-Pin SSOP
- Pin-compatible with AD922x ADC family
- Out of Range Indicator
The AD9226 is a monolithic, single supply, 12-bit, 65Msps, analog-to-digital converter with an on-chip high performance sample and hold amplifier and voltage reference. It uses a multistage differential pipeline architecture at 65 MSPS data rate and guarantees no missing codes over the full operating temperature range.
The ADC combines a low cost, high-speed CMOS process and a novel architecture to achieve the resolution and speed of existing bipolar implementations at a fraction of the power consumption cost.
The input of the AD9226 allows for easy interfacing to both imaging, ultrasound and communication systems. With a truly differential input structure, the user can select a variety of input ranges and offsets including single-ended applications. The dynamic performance is excellent.
The sample-and-hold amplifier is well suited for both multiplexed systems that switch full-scale voltage levels in successive channels and sampling single-channel inputs at frequencies up to and well beyond the Nyquist rate.
Fabricated on an advanced CMOS process, the AD9226 is available in a 28-pin thin shrink small outline package (28 TSSOP) and in a 48-pin thin quad flat pack (48-LQFP) specified over the industrial temperature range (-40°C to +85°C).
Documentation
Data Sheet 1
User Guide 1
Application Note 15
Technical Articles 3
Evaluation Design File 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9226ARSZ | 28-Lead SSOP | ||
AD9226ARSZRL | 28-Lead SSOP | ||
AD9226ASTZ | 48-Lead LQFP (7mm x 7mm) | ||
AD9226ASTZRL | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
AD9226ARSZ | PRODUCTION | |
AD9226ARSZRL | PRODUCTION | |
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
AD9226ASTZ | PRODUCTION | |
AD9226ASTZRL | PRODUCTION | |
Oct 21, 2009 - 09_0097 Assembly Site Transfer of 48L 7x7 LQFP Package from Carsem, Malaysia to STATS ChipPAC-China (SCC). |
||
AD9226ASTZ | PRODUCTION | |
AD9226ASTZRL | PRODUCTION | |
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9226ASTZ | PRODUCTION | |
AD9226ASTZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool