AD9223

PRODUCTION

12-Bit, 3.0 MSPS A/D Converter

Part Models
4
1ku List Price
Starting From $14.46
Viewing:

Part Details

  • Monolithic 12-Bit A/D Converter Product Family
  • Family Members are: AD9221, AD9223, and AD9220
  • Flexible Sampling Rates: 1.5 MSPS, 3.0 MSPS, and 10 MSPS
  • Low Power Dissipation: 59 mW, 100 mW, and 250 mW
  • Single +5 V Supply
  • Integral Nonlinearity Error: 0.5 LSB
  • Differential Nonlinearity Error: 0.3 LSB
  • Input Referred Noise: 0.09 LSB
  • Complete On-Chip Sample-and-Hold Amplifier and Voltage Reference
  • 70 dB SNR and 86 dB SFDR
  • Out-of-Range Indicator
  • 28-SOIC and 28-SSOP
AD9223
12-Bit, 3.0 MSPS A/D Converter
AD9220/AD9221/AD9223 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed