AD9222

NOT RECOMMENDED FOR NEW DESIGNS

Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter

Part Models
6
1ku List Price
Starting From $53.53

Part Details

  • 8 ADCs integrated into 1 package
  • 114 mW ADC power per channel at 65 MSPS
  • SNR = 70 dB (to Nyquist)
  • ENOB = 11.3 bits
  • SFDR = 80 dBc
  • Excellent linearity:
    - DNL = ±0.3 LSB (typical),
    - INL = ±0.4 LSB (typical)
  • Serial LVDS (ANSI-644, default)
    Low power, reduced signal option (similar IEEE 1596.3)
  • Data and frame clock outputs
  • 325 MHz full-power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Serial port control
    -Full-chip and individual-channel power-down modes
    -Flexible bit orientation
    -Built-in and custom digital test pattern generation
    -Programmable clock and data alignment
    -Programmable output resolution
    -Standby mode
AD9222
Octal, 12-Bit, 40/50/65 MSPS Serial LVDS 1.8 V A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

AD9222 IBIS Models 1

AD9222 Simulink ADIsimADC Model

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9222

AD9222 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9222.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9222
AD9222 Evaluation Board

Latest Discussions

Recently Viewed