AD9220

PRODUCTION

Complete 12-Bit, 10.0 MSPS Monolithic A/D Converter

Part Models
5
1ku List Price
Starting From $9.94

Part Details

  • Monolithic 12-Bit A/D Converter Product Family
  • Family Members are: AD9221, AD9223, and AD9220
  • Flexible Sampling Rates: 1.5 MSPS, 3.0 MSPS, and 10 MSPS
  • Low Power Dissipation: 59 mW, 100 mW, and 250 mW
  • Single +5 V Supply
  • Integral Nonlinearity Error: 0.5 LSB
  • Differential Nonlinearity Error: 0.3 LSB
  • 70 dB SNR and 86 dB SFDR
  • Out-of-Range Indicator
  • 28-SOIC and 28-SSOP
AD9220
Complete 12-Bit, 10.0 MSPS Monolithic A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions