AD9212

NOT RECOMMENDED FOR NEW DESIGNS

Octal, 10-Bit, 40 MSPS/65 MSPS, Serial LVDS, 1.8 V ADC

Part Models
4
1ku List Price
Starting From $37.48

Part Details

  • 8 analog-to-digital converters (ADCs) integrated into 1 package
  • 100 mW ADC power per channel at 65 MSPS
  • SNR = 60.8 dB (to Nyquist)
  • ENOB = 9.8 bits
  • SFDR = 80 dBc (to Nyquist)
  • Excellent linearity
    - DNL = ±0.3 LSB (typical); INL = ±0.4 LSB (typical)
  • Serial LVDS (ANSI-644, default)
  • Low power, reduced signal option (similar to IEEE 1596.3)
  • Data and frame clock outputs
  • 325 MHz, full-power analog bandwidth
  • 2 V p-p input voltage range
  • 1.8 V supply operation
  • Please See the Data Sheet for Additional Information
AD9212
Octal, 10-Bit, 40 MSPS/65 MSPS, Serial LVDS, 1.8 V ADC
Ask a Question

Documentation

Data Sheet 1

Application Note 13

Technical Articles 2

Evaluation Design File 2

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD9212 IBIS Models 1

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Evaluation Kits

eval board
HSC-ADC-EVALCZ

FPGA-Based Data Capture Kit

Features and Benefits

  • 64kB FIFO Depth
  • Works with single and multi-channel ADCs
  • Use with VisualAnalog® software
  • Based on Virtex-4 FPGA
  • May require adaptor to interface with some ADC eval boards
  • Allows programming of SPI control Up to 644 MSPS SDR / 800MSPS DDR Encode Rates on each channel
  • DDR Encode Rates on each channel

Product Details

The HSC-ADC-EVALCZ high speed converter evaluation platform uses an FPGA based buffer memory board to capture blocks of digital data from the Analog Devices high speed analog-to-digital converter (ADC) evaluation boards. The board is connected to the PC through a USB port and is used with VisualAnalog® to quickly evaluate the performance of high speed ADCs. The evaluation kit is easy to set up. Additional equipment needed includes an Analog Devices high speed ADC evaluation board, a signal source, and a clock source. Once the kit is connected and powered, the evaluation is enabled instantly on the PC.

EVAL-AD9212

AD9212 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9212.

HSC-ADC-EVALCZ
FPGA-Based Data Capture Kit
EVAL-AD9212
AD9212 Evaluation Board

Latest Discussions

Recently Viewed