AD9203
PRODUCTION10-Bit, 40 MSPS, Low-Power Analog-to-Digital Converter
- Part Models
- 4
- 1ku List Price
- Starting From $7.10
Part Details
- Power Dissipation: 74 mW (3 V Supply, 40 MSPS)
- ENOB: 9.5 at fIN = 20 MHz
- Operation Between 2.7 V to 3.6 V Supply
- Input Range: 1 to 2 VP-P differential or single-ended
- Differential Linearity: ±0.25 LSB
- Adjustable On-Chip Voltage Reference
- Power-Down (Standby) Mode, 0.65 mW
- Adjustable Power Consumption
- IF Under-Sampling Beyond 130 MHz
- Out of Range Indicator
- Two's Complement or Straight
- Binary Output
- Internal Clamp Circuit
- Qualified for automotive applications
Download AD9203W Data Sheet
The AD9203 is a monolithic low power, single supply, 10-bit, 40 MSPS analog-to-digital converter with an on-chip voltage reference. It uses a multistage differential pipeline architecture at 40 MSPS data rate and guarantees no missing codes over the full operating temperature range. Its input range may be adjusted between 1 V and 2 VP-P.
The ADC has an on-board programmable reference. An external reference can also be chosen to suit the DC accuracy and temperature drift requirements of an application. An external resistor can be used to reduce power consumption when operating at lower sampling rates.
A single clock input is used to control all internal conversion cycles. The digital output data is presented in straight binary or two's complement output format. An out-of-range signal (OTR) indicates an over-flow condition that can be used with the most significant bit to determine over-flow or under-flow. The AD9203 can operate with a supply range from 2.7 V to 3.6 V, attractive for low power operation in high-speed portable applications.
Fabricated on an advanced CMOS process, the AD9203 is available in a 28-pin thin shrink small outline package (28 TSSOP) specified over the industrial temperature range (−40°C to +85°C).
Documentation
Data Sheet 2
User Guide 1
Application Note 11
Technical Articles 3
Evaluation Design File 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9203ARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9203ARUZRL7 | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9203WARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD9203WARUZRL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 16, 2012 - 11_0244 Halogen Free Material Change for Select TSSOP Products Assembled at Amkor |
||
AD9203ARUZ | PRODUCTION | |
AD9203ARUZRL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool