AD9201

PRODUCTION

Dual Channel 20 MHz 10-Bit Resolution CMOS ADC

Part Models
2
1ku List Price
Starting From $9.36
Viewing:

Part Details

  • Complete Dual Matching ADCs
  • Low Power Dissipation: 215 mW (+3 V Supply)
  • Single Supply: 2.7 V to 5.5 V
  • Differential Nonlinearity Error: 0.4 LSB
  • On-Chip Analog Input Buffers
  • On-Chip Reference
  • Signal-to-Noise Ratio: 57.8 dB
  • Over Nine Effective Bits
  • Spurious-Free Dynamic Range: –73 dB
  • No Missing Codes Guaranteed
  • 28-Lead SSOP
AD9201
Dual Channel 20 MHz 10-Bit Resolution CMOS ADC
AD9201 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed