AD9071

Obsolete

10-Bit, 100 MSPS, TTL A/D Converter

Part Details

  • Low Power: 450 mW at 100 MSPS
  • On-Chip Reference and Track/Hold
  • 280 MHz Analog Bandwidth
  • SINAD = 54 dB @ 41 MHz
  • 1 Vp-p Analog Input Range
  • Single +5 V Supply Operation
  • 5 V/3.3 V Outputs
AD9071
10-Bit, 100 MSPS, TTL A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed