AD9070

Obsolete

10-Bit, 100 MSPS, ECL A/D Converter

Part Details

  • Low Power: 600 mW Typical at 100 MSPS
  • On-Chip Track/Hold
  • 230 MHz Analog Bandwidth
  • SINAD = 54 dB @ 41 MHz
  • On-Chip Reference
  • 1 V p-p Analog Input Range
  • Single Supply Operation: +5 V or –5 V
  • Differential Clock Input
AD9070
10-Bit, 100 MSPS, ECL A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed