AD9059
PRODUCTIONDual 8-Bit, 60 MSPS A/D Converter
- Part Models
- 3
- 1ku List Price
- Starting From $21.49
Part Details
- Dual 8-Bit ADCs on a Single Chip
- Low Power: 400 mW Typical
- On-Chip 2.5 V Reference and Track-and-Hold
- 1 VP-P Analog Input Range
- Single 5 V Supply Operation
- 5 V or 3 V Logic Interface
- 120 MHz Analog Bandwidth
- Power-Down Mode: <12 mW
The AD9059 is a dual 8-bit monolithic analog-to-digital converter optimized for low cost, low power, small size, and ease of use. With a 60 MSPS encode rate capability and full-power analog bandwidth of 120 MHz typical, the component is ideal for applications requiring multiple ADCs with excellent dynamic performance.
To minimize system cost and power dissipation, the AD9059 includes an internal +2.5 V reference and dual track-and-hold circuits. The ADC requires only a +5 V power supply and an encode clock. No external reference or driver components are required for many applications.
The AD9059's single encode input is TTL/CMOS compatible and simultaneously controls both internal ADC channels. The parallel 8-bit digital outputs can be operated from +5 V or +3 V supplies. A power-down function may be exercised to bring total consumption to < 12 mW when ADC data is not required for lengthy periods of time. In power-down mode the digital outputs are driven to a high impedance state.
Fabricated on an advanced BiCMOS process, the AD9059 is available in a space saving 28-lead surface mount plastic package (28 SSOP) and is specified over the industrial (-40°C to +85°C) temperature range.
Customers desiring single channel digitization may consider the AD9057, a single 8-bit, 60 MSPS monolithic based on the AD9059 ADC core. The AD9057 is available in a 20-lead surface mount plastic package (20 SSOP) and is specified over the industrial temperature range.
Documentation
Data Sheet 1
Application Note 5
Technical Articles 3
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9059BRS-REEL | 28-Lead SSOP | ||
AD9059BRSZ | 28-Lead SSOP | ||
AD9059BRSZ-REEL | 28-Lead SSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
AD9059BRS-REEL | Obsolete | |
AD9059BRSZ | PRODUCTION | |
AD9059BRSZ-REEL | PRODUCTION | |
Jun 19, 2017 - 17_0038 Obsolescence of Lead (Pb)-Bearing Packages |
||
AD9059BRS-REEL | Obsolete |
This is the most up-to-date revision of the Data Sheet.