AD9002
ObsoleteHigh Speed 8-Bit Monolithic A/D Converter
Part Details
|
|
The AD9002 is an 8-bit, high speed, analog-to-digital converter. The AD9002 is fabricated in an advanced bipolar process which allows operation at sampling rates in excess of 150 megasamples/second. Functionally, the AD9002 is comprised of 256 parallel comparator stages whose outputs are decoded to drive the ECL compatible output latches.
An exceptionally wide large signal analog input bandwidth of 160 MHz is due to an innovative comparator design and very close attention to device layout considerations. The wide input bandwidth of the AD9002 allows very accurate acquisition of high speed pulse inputs, without an external track-and-hold. The comparator output decoding scheme minimizes false codes which is critical to high speed linearity.
The AD9002 provides an external hysteresis control pin which can be used to optimize comparator sensitivity to further improve performance. Additionally, the AD9002's low power dissipation of 750mW makes it usable over the full extended temperature range. The AD9002 also incorporates an overflow bit to indicate overrange inputs. This overflow output can be disabled with the overflow inhibit pin.
The AD9002 is available in two grades, one with 0.5LSB linearity and one with 0.75 LSB linearity. Both versions are offered in an industrial grade, -25°C to +85°C, packaged in a 28-pin DIP and a 28-pin JLCC. The military temperature range devices, -55° to 125°C, are available in ceramic DIP and LCC packages and are compliant to MIL-STD-883 Class B.
Documentation
Data Sheet 2
Application Note 1
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.