AD876

PRODUCTION

10-Bit 20 MSPS 160 mW CMOS A/D Converter

Part Models
2
1ku List Price
Starting From $10.94

Part Details

  • CMOS 10-Bit 20 MSPS Sampling A/D Converter
  • Pin-Compatible 8-Bit Option
  • Power Dissipation: 160 mW
  • +5 V Single Supply Operation
  • Differential Nonlinearity: 0.5 LSB
  • Guaranteed No Missing Codes
  • Power Down (Standby) Mode
  • Three-State Outputs
  • Digital I/Os Compatible with +5 V
    or +3.3 V Logic
  • Adjustable Reference Input
  • Small Size: 28-Lead SOIC, 28-Lead 
    SSOP, or 48-Lead Thin Quad 
    Flatpack (TQFP)
AD876
10-Bit 20 MSPS 160 mW CMOS A/D Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed