AD872A

Obsolete

Complete 12-Bit 10 MSPS Monolithic A/D Converter

Part Details

  • Monolithic 12-Bit 10 MSPS A/D Converter
  • Low Noise: 0.26 LSB RMS Referred-to-Input
  • No Missing Codes Guaranteed
  • Differential Nonlinearity Error: 0.5 LSB
  • Signal-to-Noise and Distortion Ratio: 68 dB
  • Spurious-Free Dynamic Range: 75 dB
  • Power Dissipation: 1.03 W
  • Complete: On-Chip Track-and-Hold
    Amplifier and Voltage Reference
  • Twos Complement Binary Output Data
  • Out-of-Range Indicator
  • 28-Lead Ceramic DIP or 44-Terminal
    Leadless Chip Carrier Package
AD872A
Complete 12-Bit 10 MSPS Monolithic A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD872A yet. Have something to say?

Start a Discussion on EngineerZone®