AD871

Obsolete

Complete 12-Bit 5 MSPS Monolithic A/D Converter

Part Details

  • Complete: On-Chip Track-and-Hold
    Amplifier and Voltage Reference
  • Monolithic 12-Bit 5 MSPS A/D Converter
  • Low Noise: 0.17 LSB RMS Referred to Input
  • Pin Compatible with the AD872
  • No Missing Codes Guaranteed
  • Two's Complement Binary Output Data
  • Differential Nonlinearity Error: 0.5 LSB
  • Out of Range Indicator
  • 28-Lead Side Brazed Ceramic DIP or
    44-Terminal Surface Mount Package
  • Signal-to-Noise and Distortion Ratio: 68 dB
  • Spurious-Free Dynamic Range: 73 dB
  • Power Dissipation: 1.03 W
AD871
Complete 12-Bit 5 MSPS Monolithic A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD871 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed