AD8646

PRODUCTION

24 MHz Rail-to-Rail Dual Op Amp

Part Models
9
1ku List Price
Starting From $0.77

Part Details

  • Offset voltage: 2.5 mV maximum
  • Single-supply operation: 2.7 V to 5.5 V
  • Low noise: 8 nV/√Hz
  • Wide bandwidth: 24 MHz
  • Slew rate: 11 V/μs
  • Short-circuit output current: 120 mA
  • Qualified for automotive applications
  • No phase reversal
  • Low input bias current: 1 pA
  • Low supply current per amplifier: 2 mA maximum
  • Unity gain stable
AD8646
24 MHz Rail-to-Rail Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

eval board
FMCMOTCON2

OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board

Features and Benefits

This evaluation board is obsolete and no longer recommended.


The FMCMOTCON2 evaluation kit enables users to:

  • Model and implement motor control algorithms rapidly for high performance servo systems, incorporating system modelling and design concepts using Mathworks model based design
  • Reduce time needed to move a motor control system from concept to production, by providing a prototyping system to verify the hardware and control algorithms before moving to production stage.

Product Details

This evaluation board is obsolete and no longer recommended.


The AD-FMCMOTCON2-EBZ is a complete high performance servo system on an FPGA Mezzanine Card (FMC) board, the purpose of which is to provide a complete motor drive system demonstrating efficient and high dynamic control of three phase PMSM and induction motors up to 48V and 20A.

Two motors can be driven at the same time, each motor having its separate power supply. The system incorporates high quality power sources; reliable power, control, and feedback signals isolation; accurate measurement of motor current & voltage signals; high speed interfaces for control signals to allow fast controller response; industrial Ethernet high speed interfaces; single ended Hall, differential Hall, encoder and resolver interfaces; digital position sensors interface; flexible control with a FPGA/SoC interface.

The kit consists of two boards: a controller board and a drive board. An optional AD-DYNO2-EBZ dynamometer can also be purchased through Avnet and is intended to be an extension of the drive system.

Controller Board

  • Digital board for interfacing with the low and high voltage drive boards
  • Compatible with all Xilinx FPGA platforms with FMC LPC or HPC connectors
  • FMC signals voltage adaptation interface for seamless operation on all FMC voltage levels
  • Fully isolated digital control and feedback signals
  • Isolated Xilinx XADC interface
  • 2 x Gbit Ethernet PHYs for high speed industrial communication, with 3rd party EtherCAT support
  • Single ended Hall, Differential Hall, Encoder, Resolver interfaces
  • Digital sensors interfaces
    • EnDat
    • BISS Interface

Drive Board

  • Drives motors up to 48V @ 20A
  • Drives 2 motors simultaneously
  • High frequency drive stage implemented with ADI isolated gate drivers
  • Supported motor types
    BLDC
    PMSM
    Brushed DC
    Stepper (bipolar / unipolar)
  • Integrated over current protection
  • Reverse voltage protection
  • Current and Voltage measurement using isolated ADCs
  • BEMF zero cross detection for sensorless control of PMSM or BLDC motors
  • Separate voltage supplies for the 2 motors so that the motors don't influence each other

Dynamometer System with Embedded Control

  • Two BLDC motors connected by a rigid couple in a dyno setup, which can be used to test real-time motor control performance.
  • One BLDC motor acts as an electronically adjustable load and is driven by the embedded control system. This motor can be directly connected to the FMC motor drive to get complex / active loads. The load can be driven also by the AD-FMCMOTCON2-EBZ to implement dynamic load profiles.
  • The other BLDC motor is driven by the FMC motor drive.
  • Measurement and display of load motor current
  • Measurement and display of load motor speed
  • External control using Analog Discovery and MathWorks Instrumentation Control Toolbox

Software:

Example reference designs showing how to use the platform with Xilinx® FPGAs or SoCs and high performance control algorithms from Mathworks® are provided together with the hardware. Information on the FMC board, and how to use it, the design package that surrounds it, and the software which can make it work, can be found by clicking the software link.

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
FMCMOTCON2
OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board

Reference Designs

Analog Isolator using AD7400A
CN0185 Circuits from the lab

Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter

Features and Benefits

  • Analog to analog isolation
  • Provides both signal and power isolation
CN0185
Novel Analog-to-Analog Isolator Using an Isolated Sigma-Delta Modulator, Isolated DC-to-DC Converter, and Active Filter

Latest Discussions

Recently Viewed