AD8629

PRODUCTION

Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier

Part Models
9
1ku List Price
Starting From $2.07

Part Details

  • Lowest auto-zero amplifier noise
  • Low offset voltage: 1 μV
  • Input offset drift: 0.002 μV/°C
  • Rail-to-rail input and output swing
  • 5 V single-supply operation
  • High gain, CMRR, and PSRR: 130 dB
  • Very low input bias current: 100 pA maximum
  • Low supply current: 1.0 mA
  • Overload recovery time: 50 μs
  • No external components required
  • Qualified for automotive applications

AD8629-EP supports defense and aerospace applications (AQEC standard)

  • Download AD8629-EP Data Sheet (pdf)
  • Extended temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/15607 DSCC Drawing Number
AD8629
Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8629

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

NDIR Gas Sensing Circuit
CN0338 Circuits from the lab

NDIR Thermopile-Based Gas Sensing Circuit

Features and Benefits

  • Gas sensor based on NDIR
  • Optimized for CO2
  • Arduino shield form factor for rapid prototyping
CN0338
NDIR Thermopile-Based Gas Sensing Circuit

Latest Discussions

Recently Viewed