AD8567

PRODUCTION

16 V Rail-to-Rail Operational Amplifier (Quad)

Part Models
3
1ku List Price
Starting From $1.13

Part Details

  • Single-supply operation: 4.5 V to 16 V
  • Input capability beyond the rails
  • Rail-to-rail output swing
  • Continuous output current: 35 mA
  • Peak output current: 250 mA
  • Offset voltage: 10 mV
  • Slew rate: 6 V/μs
  • Unity gain stable with large capacitive loads
  • Supply current: 700 μA per amplifier
  • Qualified for automotive applications
AD8567
16 V Rail-to-Rail Operational Amplifier (Quad)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed