AD8566

PRODUCTION

16 V Rail-to-Rail Operational Amplifier (Dual)

Part Models
2
1ku List Price
Starting From $0.83

Part Details

  • Single-supply operation: 4.5 V to 16 V
  • Input capability beyond the rails
  • Rail-to-rail output swing
  • Continuous output current: 35 mA
  • Peak output current: 250 mA
  • Offset voltage: 10 mV
  • Slew rate: 6 V/μs
  • Unity gain stable with large capacitive loads
  • Supply current: 700 μA per amplifier
  • Qualified for automotive applications
AD8566
16 V Rail-to-Rail Operational Amplifier (Dual)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4666-2 RECOMMENDED FOR NEW DESIGNS 18 V, 725 µA, 4 MHz CMOS RRIO Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions