AD8502

PRODUCTION

1 µA Micropower CMOS Operational Amplifier

Part Models
2
1ku List Price
Starting From $0.82

Part Details

  • Supply current: 1 μA maximum/amplifier
  • Offset voltage: 3 mV maximum
  • Single-supply or dual-supply operation
  • Rail-to-rail input and output
  • No phase reversal
  • Unity gain stable
AD8502
1 µA Micropower CMOS Operational Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

Ultralow Power, Single-Supply, 16-Bit Voltage Input ADC
CN0397 Circuits from the lab

Ultralow Power Light Recognition System for Smart Agriculture

Features and Benefits

  • Color light recognition system 
  • Smart agriculture applications 
  • 16-bit digitization 
  • Low power 
  • Arduino-compatible shield format 

CN0397
Ultralow Power Light Recognition System for Smart Agriculture

Latest Discussions

Recently Viewed