AD8500

PRODUCTION

Micropower Precision CMOS Operational Amplifier

Part Models
1
1ku List Price
Starting From $0.83

Part Details

  • Supply Current: 1 μA Maximum
  • Offset Voltage: 1 mV Maximum
  • Single-supply or Dual-supply Operation
  • Rail-to-rail Input and Output
  • No Phase Reversal
  • Unity Gain Stable
AD8500
Micropower Precision CMOS Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

eval board
EVAL-CN0357-ARDZ

Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)

Features and Benefits

  • Form Factor Compatible with Arduino
  • Programmable for multiple other gases
  • Resolution down to 1ppm
  • Low power, single supply operation

Product Details

CN0357 single-supply, low noise, portable gas detector circuit using an electrochemical sensor. The Alphasense CO-AX carbon monoxide sensor is used in this example. Electrochemical sensors offer several advantages for instruments that detect or measure the concentration of many toxic gases. Most sensors are gas specific and have usable resolutions under one part per million (ppm) of gas concentration.

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-CN0357-ARDZ
Arduino Compatible Electrochemical Gas Detection Circuit (CN0357)
EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Ultralow Power, Single-Supply, 16-Bit Voltage Input ADC
CN0397 Circuits from the lab

Ultralow Power Light Recognition System for Smart Agriculture

Features and Benefits

  • Color light recognition system 
  • Smart agriculture applications 
  • 16-bit digitization 
  • Low power 
  • Arduino-compatible shield format 

CN0397
Ultralow Power Light Recognition System for Smart Agriculture

Latest Discussions

Recently Viewed